Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MTC3984

Base Product: MC-HP-SERIES

6-Sector Monopole Platform kit, 12 in to 50 in OD, (3) 8 ft faces, (3) 6 ft faces, includes (18) 96 in antenna pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Co-location platform
Ordering Note NSTD445 Compliant

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 18
Sectors, quantity 6

Dimensions

Height 2667 mm | 105 in
Width 1828.8 mm | 72 in | 2438.4 mm | 96 in
Length 1950.72 mm | 76.8 in
Pipe Length 2438.4 mm | 96 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 304.8 mm | 12 in
Pipe Outer Diameter 60.96 mm | 2.4 in
Stand-off Distance 1950.72 mm | 76.8 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Pipe mounts | Plain end pipes | Platform | Rail | Ring mounts (2)
Packaging quantity 1
Weight, net 1303.624 kg | 2874 lb

Product Classification

Product Type Co-location platform
Ordering Note NSTD445 Compliant

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 18
Sectors, quantity 6

Dimensions

Height 2667 mm | 105 in
Width 1828.8 mm | 72 in | 2438.4 mm | 96 in
Length 1950.72 mm | 76.8 in
Pipe Length 2438.4 mm | 96 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 304.8 mm | 12 in
Pipe Outer Diameter 60.96 mm | 2.4 in
Stand-off Distance 1950.72 mm | 76.8 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Pipe mounts | Plain end pipes | Platform | Rail | Ring mounts (2)
Packaging quantity 1
Weight, net 1303.624 kg | 2874 lb

Product Specification

Product Specification