Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GB-05345

Galvanized Bolt Kit, Grade 5, 5/8 in x 3-1/2 in

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Bolt kit

Dimensions

Height 25.4 mm | 1 in
Width 25.4 mm | 1 in
Length 88.9 mm | 3.5 in
Pipe Outer Diameter 15.24 mm | 0.6 in

Material Specifications

Material Type Hot dip galvanized steel
Material Grade Grade 5

Packaging and Weights

Included Bolts | Nuts | Washers
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Bolt kit

Dimensions

Height 25.4 mm | 1 in
Width 25.4 mm | 1 in
Length 88.9 mm | 3.5 in
Pipe Outer Diameter 15.24 mm | 0.6 in

Material Specifications

Material Type Hot dip galvanized steel
Material Grade Grade 5

Packaging and Weights

Included Bolts | Nuts | Washers
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification