107681
Base Product: FLANGE-HARDWARE-KITS
Hardware Kit for PDR180 or UDR180 flange
Specifications
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | PDR180 | UDR180 |
Thread Size | M4 |
Dimensions
Waveguide Size | WR51 | WG19 | R180 |
Packaging and Weights
Height, packed | 12.7 mm | 0.5 in |
Width, packed | 152.4 mm | 6 in |
Length, packed | 152.4 mm | 6 in |
Included | Flange gasket | Hex nuts | Lock washers | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.036 kg | 0.08 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | PDR180 | UDR180 |
Thread Size | M4 |
Dimensions
Waveguide Size | WR51 | WG19 | R180 |
Packaging and Weights
Height, packed | 12.7 mm | 0.5 in |
Width, packed | 152.4 mm | 6 in |
Length, packed | 152.4 mm | 6 in |
Included | Flange gasket | Hex nuts | Lock washers | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.036 kg | 0.08 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse