Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

E11F02P17

Twin Diplexer, FDD/TDD 2600, dc pass on all ports

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Twin configuration

Product Classification

Product Type Diplexer

General Specifications

Product Family CBC2526
Color Gray
Common Port Label COM
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Medium neck

Dimensions

Height 270 mm | 10.63 in
Width 239 mm | 9.409 in
Depth 105 mm | 4.134 in
Mounting Pipe Diameter Range 42.6–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass IMT 2600 | TDD 2600

Electrical Specifications, Common Port

Composite Power, RMS 200 W

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 1 | Branch 2
dc/AISG Pass-through, demultiplexer Branch 1 | Branch 2
Lightning Surge Current 3 kA
Lightning Surge Current Waveform 10/350 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation FDD 2500-2520/2620-2640 TDD 2575-2595
License Band IMT 2600, Band Pass TDD 2600, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 2500–2520
2620–2640
2575–2595
Insertion Loss, maximum, dB 0.90 1.20
Insertion Loss, typical, dB 0.70 1.00
Return Loss, minimum, dB 18 18
Isolation, minimum, dB 90 90

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 6.1 L
Weight, net 8.6 kg | 18.96 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Diplexer

General Specifications

Product Family CBC2526
Color Gray
Common Port Label COM
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Medium neck

Dimensions

Height 270 mm | 10.63 in
Width 239 mm | 9.409 in
Depth 105 mm | 4.134 in
Mounting Pipe Diameter Range 42.6–122 mm

Electrical Specifications

Impedance 50 ohm
License Band, Band Pass IMT 2600 | TDD 2600

Electrical Specifications, Common Port

Composite Power, RMS 200 W

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through, combiner Branch 1 | Branch 2
dc/AISG Pass-through, demultiplexer Branch 1 | Branch 2
Lightning Surge Current 3 kA
Lightning Surge Current Waveform 10/350 waveform

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation FDD 2500-2520/2620-2640 TDD 2575-2595
License Band IMT 2600, Band Pass TDD 2600, Band Pass

Electrical Specifications, Band Pass

Frequency Range, MHz 2500–2520; 2620–2640 2575–2595
Insertion Loss, maximum, dB 0.90 1.20
Insertion Loss, typical, dB 0.70 1.00
Return Loss, minimum, dB 18 18
Isolation, minimum, dB 90 90

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 6.1 L
Weight, net 8.6 kg | 18.96 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence