Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MTC4107S

Base Product: MC-K-SERIES

Four-Sector Double T-Arm Monopole Mount, Includes (2) Ring Mounts for 10"-30" OD Monopole, 6 ft x 3-1/2" OD face pipes, (12) 2-3/8" OD x 96” Antenna Pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Monopole T-frame kit

General Specifications

Mounting Monopole, 254–762 mm (10–30 in) OD
Pipe, quantity 12
Sectors, quantity 4

Dimensions

Height 2438.400 mm | 96 in
Face Width 1.829 m | 6 ft
Width 1828.800 mm | 72 in
Pipe Length 2438.400 mm | 96 in
Face Support Pipe Diameter 88.900 mm | 3.5 in
Mounting Diameter, maximum 762.000 mm | 30 in
Mounting Diameter, minimum 254.000 mm | 10 in
Pipe Outer Diameter 60.325 mm | 2.375 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Frame | Pipe mounts | Plain end pipes | Ring mounts (2)
Packaging quantity 1
Weight, net 897.024 kg | 1977.6 lb

Product Classification

Product Type Monopole T-frame kit

General Specifications

Mounting Monopole, 254–762 mm (10–30 in) OD
Pipe, quantity 12
Sectors, quantity 4

Dimensions

Height 2438.400 mm | 96 in
Face Width 1.829 m | 6 ft
Width 1828.800 mm | 72 in
Pipe Length 2438.400 mm | 96 in
Face Support Pipe Diameter 88.900 mm | 3.5 in
Mounting Diameter, maximum 762.000 mm | 30 in
Mounting Diameter, minimum 254.000 mm | 10 in
Pipe Outer Diameter 60.325 mm | 2.375 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Frame | Pipe mounts | Plain end pipes | Ring mounts (2)
Packaging quantity 1
Weight, net 897.024 kg | 1977.6 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification