VZWSMART-MSK4 | LEVELING PIPE KIT
LEVELING PIPE KIT
Features and Benefits
Pipe Mount Leveling Kit, attaches up to 8” OD or 60 degree angle or up to 6” 90 degree angle Tower Legs, For Pipes 2-3/8” to 4-1/2” OD, U-Bolts sold separately
Specifications
Product Classification
Product Type | Clamp set |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Round and angle legs |
Dimensions
Mounting Diameter 2, maximum | 203.200 mm | 8 in |
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Product Type | Clamp set |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Round and angle legs |
Dimensions
Mounting Diameter 2, maximum | 203.200 mm | 8 in |
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse