Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

A7FHM-S

4.3-10 Male for 1-5/8 in AVA7-50 cable

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family AVA7-50
Harmonized System (HS) Code 85366910 (Coaxial cable and other coaxial electric conductors)
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface 4.3-10 Male
Outer Contact Attachment Method Clamp
Outer Contact Plating Trimetal

Dimensions

Length 97.8 mm | 3.850 in
Diameter 63 mm | 2.480 in
Nominal Size 1-5/8 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD at Frequency -117 dBm @ 1800 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss Coefficient, typical 0.05
Cable Impedance 50 ohm
Connector Impedance 50 ohm
Operating Frequency Band 0 – 2700 MHz

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–1000 MHz 1.106 25.96
1000–2200 MHz 1.106 25.96
2200–2700 MHz 1.135 23.98

Mechanical Specifications

Coupling Nut Proof Torque 10 N-m | 88.507 in lb
Interface Durability Method IEC 61169-4:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method IEC 60068-2-11
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 400 g | 0.882 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family AVA7-50
Harmonized System (HS) Code 85366910 (Coaxial cable and other coaxial electric conductors)
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface 4.3-10 Male
Outer Contact Attachment Method Clamp
Outer Contact Plating Trimetal

Dimensions

Length 97.8 mm | 3.850 in
Diameter 63 mm | 2.480 in
Nominal Size 1-5/8 in

Electrical Specifications

3rd Order IMD at Frequency -117 dBm @ 1800 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss Coefficient, typical 0.05
Cable Impedance 50 ohm
Connector Impedance 50 ohm
Operating Frequency Band 0 – 2700 MHz

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–1000 MHz 1.106 25.96
1000–2200 MHz 1.106 25.96
2200–2700 MHz 1.135 23.98

Mechanical Specifications

Coupling Nut Proof Torque 10 N-m | 88.507 in lb
Interface Durability Method IEC 61169-4:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method IEC 60068-2-11
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 400 g | 0.882 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system