ST-SMS08
Base Product: ROOFTOP-MOUNTS-AND-ACCESSORIES
Solar Panel Mount for ST-BASE08 Ballast Tray (sold separately)
Specifications
Product Classification
Product Type | Mounting stand |
General Specifications
Mounting | Non-penetrating |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Frame | Hardware | Mount |
Packaging quantity | 1 |
Weight, net | 137.54 kg | 303.223 lb |
Product Classification
Product Type | Mounting stand |
General Specifications
Mounting | Non-penetrating |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Frame | Hardware | Mount |
Packaging quantity | 1 |
Weight, net | 137.54 kg | 303.223 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse