Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC-DPM3M-6-72

GroundSmart® Monopole Co-location Dual Pipe Mount Kit, 12 in to 50 in OD, 4 ft 9 in face, includes pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Co-location dual pipe mount kit

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 6
Sectors, quantity 3

Dimensions

Height 1828.8 mm | 72 in
Face Width 1.463 m | 4.8 ft
Width 1447.8 mm | 57 in
Length 355.6 mm | 14 in
Pipe Length 1828.8 mm | 72 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 304.8 mm | 12 in
Pipe Outer Diameter 73.66 mm | 2.9 in
Stand-off Distance 355.6 mm | 14 in
Mounting Circumference, maximum 3990.34 mm | 157.1 in
Mounting Circumference, minimum 1196.34 mm | 47.1 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Criteria Two 72 in x 8 in panel antennas per sector
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Dual pipe frames | Pipe mounts | Ring mount
Packaging quantity 1
Weight, net 346.998 kg | 765 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Co-location dual pipe mount kit

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Pipe, quantity 6
Sectors, quantity 3

Dimensions

Height 1828.8 mm | 72 in
Face Width 1.463 m | 4.8 ft
Width 1447.8 mm | 57 in
Length 355.6 mm | 14 in
Pipe Length 1828.8 mm | 72 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 304.8 mm | 12 in
Pipe Outer Diameter 73.66 mm | 2.9 in
Stand-off Distance 355.6 mm | 14 in
Mounting Circumference, maximum 3990.34 mm | 157.1 in
Mounting Circumference, minimum 1196.34 mm | 47.1 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Criteria Two 72 in x 8 in panel antennas per sector
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Dual pipe frames | Pipe mounts | Ring mount
Packaging quantity 1
Weight, net 346.998 kg | 765 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification