TES-SS-MSK4 | PIPE LEVELING KIT
Tapered Pipe Mount Leveling Kit, attaches up to 8” OD or 60 degree angle Tower Legs, For Pipes 2-3/8” to 4-1/2” OD, U-Bolts sold separately
Specifications
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Round and angle legs |
Dimensions
Mounting Diameter 2, maximum | 203.200 mm | 8 in |
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Product Classification
Product Type | Clamp set |
General Specifications
Mounting | Round and angle legs |
Dimensions
Mounting Diameter 2, maximum | 203.200 mm | 8 in |
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse