Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MUK-MSK3 | PIPE TO PIPE CLAMP

Pipe to Pipe Clamps for 1-1/2” to 4-1/2” Pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Clamp set

General Specifications

Mounting Pipe-to-pipe

Dimensions

Pipe Length 304.800 mm | 12 in
Mounting Diameter, maximum 114.300 mm | 4.5 in
Mounting Diameter, minimum 38.1 mm | 1.5 in
Pipe Outer Diameter 15.875 mm | 0.625 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamp halves | Threaded rod
Packaging quantity 2

Product Classification

Product Type Clamp set

General Specifications

Mounting Pipe-to-pipe

Dimensions

Pipe Length 304.800 mm | 12 in
Mounting Diameter, maximum 114.300 mm | 4.5 in
Mounting Diameter, minimum 38.1 mm | 1.5 in
Pipe Outer Diameter 15.875 mm | 0.625 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamp halves | Threaded rod
Packaging quantity 2

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification