EQP0404LHR-DSH
Base Product: PLATFORM-ACCESSORIES
Handrail Kit for EQP0404L-DSH 4 ft x 4 ft equipment platform extension kit
Specifications
Product Classification
Product Type | Equipment platform system |
General Specifications
Mounting | EQ series platform bases |
Dimensions
Height | 1059.180 mm | 41.7 in |
Width | 1244.600 mm | 49 in |
Length | 1473.200 mm | 58 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle brackets | Hardware | Posts |
Packaging quantity | 1 |
Weight, net | 43.6 kg | 96.121 lb |
Product Classification
Product Type | Equipment platform system |
General Specifications
Mounting | EQ series platform bases |
Dimensions
Height | 1059.180 mm | 41.7 in |
Width | 1244.600 mm | 49 in |
Length | 1473.200 mm | 58 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle brackets | Hardware | Posts |
Packaging quantity | 1 |
Weight, net | 43.6 kg | 96.121 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse