EQ-P1520-EP-LP-003
Base Product: HEAVY-DUTY-PLATFORMS
Elevated Equipment Platform, 15 ft x 20 ft with Stairs and Handrail plus 3 foot Elevation Kit
Configure Product Variants
Product Variants
Configure and display product variants of EQ-P1520-EP-LP-003 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Platform Height | ||
---|---|---|---|
No configured items found. |
Specifications
Product Classification
Product Type | Equipment platform system |
General Specifications
Legs, quantity | 10 |
Dimensions
Width | 6096 mm | 240 in |
Length | 4572.000 mm | 180 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Load Capacity | Up to 10,000 lb (4536 kg) loading |
Packaging and Weights
Included | Frame | Grating | Hardware | Legs | Rail | Steps |
Packaging quantity | 1 |
Weight, net | 2908.6 kg | 6412.358 lb |
Product Classification
Product Type | Equipment platform system |
General Specifications
Legs, quantity | 10 |
Dimensions
Width | 6096 mm | 240 in |
Length | 4572.000 mm | 180 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Load Capacity | Up to 10,000 lb (4536 kg) loading |
Packaging and Weights
Included | Frame | Grating | Hardware | Legs | Rail | Steps |
Packaging quantity | 1 |
Weight, net | 2908.6 kg | 6412.358 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse