Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CS-B-R6

Base Product: WGB-AND-MISC-CABLE-SUPPORTS

Cluster Support Bracket, large version, u-bolt for 2-3/8 in OD round member attachment

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Cluster Support Bracket

General Specifications

Cable Runs, quantity 7
Hole, quantity 7
Mounting Cluster support

Dimensions

Height 127 mm | 5 in
Width 228.6 mm | 9 in
Length 254 mm | 10 in
Mounting Diameter, maximum 203.2 mm | 8 in
Mounting Diameter, minimum 152.4 mm | 6 in
Pipe Outer Diameter 60.96 mm | 2.4 in
Hole Size 3/4 in | 7/16 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Brackets
Packaging quantity 1
Weight, net 3.6 kg | 7.937 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Cluster Support Bracket

General Specifications

Cable Runs, quantity 7
Hole, quantity 7
Mounting Cluster support

Dimensions

Height 127 mm | 5 in
Width 228.6 mm | 9 in
Length 254 mm | 10 in
Mounting Diameter, maximum 203.2 mm | 8 in
Mounting Diameter, minimum 152.4 mm | 6 in
Pipe Outer Diameter 60.96 mm | 2.4 in
Hole Size 3/4 in | 7/16 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Brackets
Packaging quantity 1
Weight, net 3.6 kg | 7.937 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification