WB-K210-B-T1
Safety Grated Waveguide Bridge Kit, 24 in x 10 ft, with two 13 ft 4 in direct burial posts & 24 in 1 rung Z-Bracket Kit
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Waveguide bridge kit |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Application | Direct burial |
Cable Runs, quantity | 24 |
Pipe, quantity | 2 |
Dimensions
Height | 4064 mm | 160 in |
Width | 609.6 mm | 24 in |
Length | 3086.100 mm | 121.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Caps | Channel | Hardware | Posts | Support brackets | Trapeze |
Packaging quantity | 1 |
Weight, net | 207 kg | 456.356 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Waveguide bridge kit |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
General Specifications
Application | Direct burial |
Cable Runs, quantity | 24 |
Pipe, quantity | 2 |
Dimensions
Height | 4064 mm | 160 in |
Width | 609.6 mm | 24 in |
Length | 3086.100 mm | 121.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Caps | Channel | Hardware | Posts | Support brackets | Trapeze |
Packaging quantity | 1 |
Weight, net | 207 kg | 456.356 lb |
Documentation & Downloads
Installation Drawing
Product Specification
Installation Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse