WB-CY0510
Saftey Grated Waveguide Bridge Channel, 4-3/4 in x 10 ft
Specifications
Product Classification
Product Type | Waveguide bridge channel |
General Specifications
Application | Waveguide bridge kit, 5 in |
Mounting | Waveguide bridge support bracket |
Dimensions
Height | 50.8 mm | 2 in |
Width | 121.92 mm | 4.8 in |
Length | 3048 mm | 120 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Bridge channel |
Packaging quantity | 1 |
Weight, net | 12.7 kg | 27.999 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Waveguide bridge channel |
General Specifications
Application | Waveguide bridge kit, 5 in |
Mounting | Waveguide bridge support bracket |
Dimensions
Height | 50.8 mm | 2 in |
Width | 121.92 mm | 4.8 in |
Length | 3048 mm | 120 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Bridge channel |
Packaging quantity | 1 |
Weight, net | 12.7 kg | 27.999 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse