MC-TR4-14
Four Sector Top Rail Kit, 14 ft 6 in face
Specifications
Product Classification
Product Type | Co-location platform |
General Specifications
Sectors, quantity | 4 |
Dimensions
Height | 101.6 mm | 4 in |
Face Width | 4.42 m | 14.5 ft |
Platform Width | 4419.6 mm | 174 in |
Width | 4419.6 mm | 174 in |
Length | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Environmental Specifications
EPA with 1/2 in (12 mm) radial ice | 1.897 m² | 20.42 ft² |
EPA without ice | 1.519 m² | 16.35 ft² |
Packaging and Weights
Included | Corner clips | Crossover angles | Hardware | Pipe |
Packaging quantity | 1 |
Weight, net | 230 kg | 507.063 lb |
Product Classification
Product Type | Co-location platform |
General Specifications
Sectors, quantity | 4 |
Dimensions
Height | 101.6 mm | 4 in |
Face Width | 4.42 m | 14.5 ft |
Platform Width | 4419.6 mm | 174 in |
Width | 4419.6 mm | 174 in |
Length | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Environmental Specifications
EPA with 1/2 in (12 mm) radial ice | 1.897 m² | 20.42 ft² |
EPA without ice | 1.519 m² | 16.35 ft² |
Packaging and Weights
Included | Corner clips | Crossover angles | Hardware | Pipe |
Packaging quantity | 1 |
Weight, net | 230 kg | 507.063 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse