MD-SSA4
Tower Leg Mounted Microwave Antenna Channel Support Kit, 48 in
Specifications
Product Classification
Product Type | Microwave strut support |
General Specifications
Mounting | Straight or tapered legs up to 203.2 mm (8 in) OD |
Pipe, quantity | 0 |
Tower Taper | Non-tapered |
Dimensions
Height | 152.4 mm | 6 in |
Width | 1219.2 mm | 48 in |
Length | 203.2 mm | 8 in |
Mounting Diameter, maximum | 203.2 mm | 8 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Angle | Attachment hardware | Clamps |
Packaging quantity | 1 |
Weight, net | 29.5 kg | 65.036 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Microwave strut support |
General Specifications
Mounting | Straight or tapered legs up to 203.2 mm (8 in) OD |
Pipe, quantity | 0 |
Tower Taper | Non-tapered |
Dimensions
Height | 152.4 mm | 6 in |
Width | 1219.2 mm | 48 in |
Length | 203.2 mm | 8 in |
Mounting Diameter, maximum | 203.2 mm | 8 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Angle | Attachment hardware | Clamps |
Packaging quantity | 1 |
Weight, net | 29.5 kg | 65.036 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse