RK-36-3S
Base Product: MOUNT-REINFORCEMENT-KITS
Monopole Load Distribution Reinforcement Kit, 3 Sector, 10" to 30" OD, 36" Kicker
Specifications
Product Classification
Product Type | Reinforcement kit |
General Specifications
Mounting | Monopole, 254–762 mm (10–30 in) OD |
Sectors, quantity | 3 |
Dimensions
Height | 254 mm | 10 in |
Length | 914.4 mm | 36 in |
Mounting Diameter, maximum | 762 mm | 30 in |
Mounting Diameter, minimum | 254 mm | 10 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Attachment hardware | Ring mount |
Packaging quantity | 1 |
Weight, net | 111.13 kg | 245 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Reinforcement kit |
General Specifications
Mounting | Monopole, 254–762 mm (10–30 in) OD |
Sectors, quantity | 3 |
Dimensions
Height | 254 mm | 10 in |
Length | 914.4 mm | 36 in |
Mounting Diameter, maximum | 762 mm | 30 in |
Mounting Diameter, minimum | 254 mm | 10 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Attachment hardware | Ring mount |
Packaging quantity | 1 |
Weight, net | 111.13 kg | 245 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse