MT-195-10UHD
Base Product: MOUNT-ACCESSORIES
Universal Heavy Duty Upper Support Rail Kit for 3-sector monopole platforms, 2-7/8" x 10 ft face with (12) XA-U Universal Cross-overs for 2 - 3.5" OD pipes
Specifications
Product Classification
Product Type | Support rail kit |
General Specifications
Mounting | Pipe, 50.8–88.9 mm (2–3 1/2 in) OD |
Sectors, quantity | 3 |
Dimensions
Face Width | 3.2 m | 10.5 ft |
Width | 3200.4 mm | 126 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 50.800 mm | 2 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover angles (12) | Hardware | Rail |
Packaging quantity | 1 |
Weight, net | 180.530 kg | 398 lb |
Product Classification
Product Type | Support rail kit |
General Specifications
Mounting | Pipe, 50.8–88.9 mm (2–3 1/2 in) OD |
Sectors, quantity | 3 |
Dimensions
Face Width | 3.2 m | 10.5 ft |
Width | 3200.4 mm | 126 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 50.800 mm | 2 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover angles (12) | Hardware | Rail |
Packaging quantity | 1 |
Weight, net | 180.530 kg | 398 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse