MC-S10M-12-96
Base Product: MC-K-SERIES
Monopole Co-location Square Tube T-Frame kit for 15 in to 50 in OD Monopoles, 10 ft face, includes (12) 2-3/8" x 96" pipes
Specifications
Product Classification
Product Type | Monopole T-frame kit |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 12 |
Sectors, quantity | 3 |
Dimensions
Height | 2438.4 mm | 96 in |
Face Width | 3.048 m | 10 ft |
Width | 3048.000 mm | 120 in |
Pipe Length | 2438.4 mm | 96 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381.000 mm | 15 in |
Pipe Outer Diameter | 60.960 mm | 2.4 in |
Stand-off Distance | 914.400 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Pipe mounts | Plain end pipes (12) | Ring mount | Square support rail | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 582.685 kg | 1284.6 lb |
Product Classification
Product Type | Monopole T-frame kit |
General Specifications
Mounting | Monopole, 381–1270 mm (15–50 in) OD |
Pipe, quantity | 12 |
Sectors, quantity | 3 |
Dimensions
Height | 2438.4 mm | 96 in |
Face Width | 3.048 m | 10 ft |
Width | 3048.000 mm | 120 in |
Pipe Length | 2438.4 mm | 96 in |
Mounting Diameter, maximum | 1270 mm | 50 in |
Mounting Diameter, minimum | 381.000 mm | 15 in |
Pipe Outer Diameter | 60.960 mm | 2.4 in |
Stand-off Distance | 914.400 mm | 36 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222-G |
Packaging and Weights
Included | Pipe mounts | Plain end pipes (12) | Ring mount | Square support rail | Stand-off arms |
Packaging quantity | 1 |
Weight, net | 582.685 kg | 1284.6 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse