SW-58
Backing Plate, 2-1/2 in x 2-1/2 in x 3/16 in, 5/8 in hardware
Features and Benefits
- This item is now available as a custom product and is made to order
Specifications
Product Classification
Product Type | Backing plate |
Dimensions
Height | 25.4 mm | 1 in |
Width | 63.500 mm | 2.5 in |
Length | 63.500 mm | 2.5 in |
Material Thickness | 5.08 mm | 0.2 in |
Hole Size | 5/8 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Washers |
Packaging quantity | 1 |
Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Backing plate |
Dimensions
Height | 25.4 mm | 1 in |
Width | 63.500 mm | 2.5 in |
Length | 63.500 mm | 2.5 in |
Material Thickness | 5.08 mm | 0.2 in |
Hole Size | 5/8 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Washers |
Packaging quantity | 1 |
Weight, net | 0.1 kg | 0.22 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse