MT-384
Galvanized Threaded Rod, 3/4 in x 120 in
Specifications
Product Classification
Product Type | Threaded rod |
Dimensions
Length | 3048 mm | 120 in |
Material Thickness | 19.050 mm | 0.75 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Threaded rod |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Threaded rod |
Dimensions
Length | 3048 mm | 120 in |
Material Thickness | 19.050 mm | 0.75 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Threaded rod |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse