760242378 | TERM-TOOL-KIT-PR QWIK II™
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Premium Termination Toolkit for Field Installable Qwik II Connectors
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber tool kit |
Product Brand | Qwik II |
Product Series | Qwik II |
General Specifications
Compatible Interface | Qwik II LC | Qwik II SC | Qwik II ST |
Packaging and Weights
Included | 0.25/0.9 mm cable clamp | 2/3mm cable clamp | Fiber cleaning fluid | Fiber stripper | Instruction sheet | Lint-free cotton wipes | Marker | Precision Fiber cleaver | Premium hard case | Scissors | Strip length template | Visual fault indicator and adapter |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber tool kit |
Product Brand | Qwik II |
Product Series | Qwik II |
General Specifications
Compatible Interface | Qwik II LC | Qwik II SC | Qwik II ST |
Packaging and Weights
Included | 0.25/0.9 mm cable clamp | 2/3mm cable clamp | Fiber cleaning fluid | Fiber stripper | Instruction sheet | Lint-free cotton wipes | Marker | Precision Fiber cleaver | Premium hard case | Scissors | Strip length template | Visual fault indicator and adapter |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse