760119131 | QK-TERM-TOOL-KIT-QWIK II
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Tool Kit, Qwik II Connector Termination
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Tool kit |
General Specifications
Compatible Interface | Qwik II LC | Qwik II SC | Qwik II ST |
Packaging and Weights
Included | 0.25/0.9 mm cable clamp | Fiber cleaning solution, 3 oz | Fiber cleaver | Fiber stripper | Instruction sheet | Marker | Ninety lint-free cotton wipes | Scissors | Scrap fiber can | Soft case | Strip length template |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Tool kit |
General Specifications
Compatible Interface | Qwik II LC | Qwik II SC | Qwik II ST |
Packaging and Weights
Included | 0.25/0.9 mm cable clamp | Fiber cleaning solution, 3 oz | Fiber cleaver | Fiber stripper | Instruction sheet | Marker | Ninety lint-free cotton wipes | Scissors | Scrap fiber can | Soft case | Strip length template |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse