700005838 | 1032H
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Tool Kit, Anaerobic EZ
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Tool kit |
General Specifications
Compatible Interface | LC | LC, keyed | SC | ST |
Packaging and Weights
Included | Acrylic polishing plate | Fiber scribe | Fiber stripper | Fifteen micro clips | LC cut-length template | LC microscope | Magnifier | Ringing tool | Rubber polishing pad | SC/ST microscope adapter | Scissors | Soft case | Twelve LC curing fixtures | Twelve SC curing fixtures | Twelve ST curing fixtures | Two LC hand polishing tools | Two SC/ST cut-length templates | Two SC/ST hand polishing tools |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Tool kit |
General Specifications
Compatible Interface | LC | LC, keyed | SC | ST |
Packaging and Weights
Included | Acrylic polishing plate | Fiber scribe | Fiber stripper | Fifteen micro clips | LC cut-length template | LC microscope | Magnifier | Ringing tool | Rubber polishing pad | SC/ST microscope adapter | Scissors | Soft case | Twelve LC curing fixtures | Twelve SC curing fixtures | Twelve ST curing fixtures | Two LC hand polishing tools | Two SC/ST cut-length templates | Two SC/ST hand polishing tools |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse