760053199 | KIT-CLEANING/INSPECT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Cleaning and Inspection Kit, Fiber Optic
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cleaning and inspection kit |
General Specifications
Compatible Interface | LC | MPO | SC |
Packaging and Weights
Included | Carrying case | Fiber cleaning solution, 3 oz | Forty cleaning swabs, 1.25 mm | Forty cleaning swabs, 2.5 mm | HD4i Digital Display | Instruction sheet | LC Bulkhead Probe Tip | LC Duplex FMAE Series Probe Adapter | LC I.B.C. | LC and SC Simplex Couplers | MPO coupler, aligned-keys | MTP/MPO Bulkhead Probe Tip | MTP/MPO I.B.C | One slot reel cleaner | P5000i inspection probe with universal 2.5mm tip and barrel assembly for FBP and FiberChek Probes | SC Bulkhead Probe Tip | SC I.B.C. | Universal 1.25mm Patch Cord Tip | Universal Flare Adapter for FMAE Probe Aadapters | VFL with 1.25 mm and 2.5 mm Adapter Caps |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber cleaning and inspection kit |
General Specifications
Compatible Interface | LC | MPO | SC |
Packaging and Weights
Included | Carrying case | Fiber cleaning solution, 3 oz | Forty cleaning swabs, 1.25 mm | Forty cleaning swabs, 2.5 mm | HD4i Digital Display | Instruction sheet | LC Bulkhead Probe Tip | LC Duplex FMAE Series Probe Adapter | LC I.B.C. | LC and SC Simplex Couplers | MPO coupler, aligned-keys | MTP/MPO Bulkhead Probe Tip | MTP/MPO I.B.C | One slot reel cleaner | P5000i inspection probe with universal 2.5mm tip and barrel assembly for FBP and FiberChek Probes | SC Bulkhead Probe Tip | SC I.B.C. | Universal 1.25mm Patch Cord Tip | Universal Flare Adapter for FMAE Probe Aadapters | VFL with 1.25 mm and 2.5 mm Adapter Caps |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse