244412
Hardware Kit for PBR260 or UBR260 flange
Specifications
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | PBR260 | UBR260 |
Thread Size | M3 |
Dimensions
Waveguide Size | WR34 | WG21 | R260 |
Packaging and Weights
Height, packed | 5.08 mm | 0.2 in |
Width, packed | 50.8 mm | 2 in |
Length, packed | 76.2 mm | 3 in |
Included | Hex nuts | Lock washers | One o-ring | Socket head cap screws | Washers |
Packaging quantity | 1 |
Weight, gross | 0.014 kg | 0.03 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | PBR260 | UBR260 |
Thread Size | M3 |
Dimensions
Waveguide Size | WR34 | WG21 | R260 |
Packaging and Weights
Height, packed | 5.08 mm | 0.2 in |
Width, packed | 50.8 mm | 2 in |
Length, packed | 76.2 mm | 3 in |
Included | Hex nuts | Lock washers | One o-ring | Socket head cap screws | Washers |
Packaging quantity | 1 |
Weight, gross | 0.014 kg | 0.03 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse