209800-36B
Self-locking Hanger for 1-1/4 in RADIAX® Radiating cable
Specifications
Specifications
Product Classification
Product Type | Hanger kit |
General Specifications
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Self locking hanger |
Dimensions
Maximum Stack Height | 2 |
Height | 59.4 mm | 2.339 in |
Width | 21.1 mm | 0.831 in |
Length | 41.9 mm | 1.650 in |
Compatible Diameter, maximum | 39.5 mm | 1.555 in |
Compatible Diameter, minimum | 35.5 mm | 1.398 in |
Nominal Size | 1-1/4 in |
Material Specifications
Material Type | Polyamide PA12 |
Mechanical Specifications
Maximum Load | 1200 N | 269.771 lbf |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Flammability Test Method | UL 94-HB |
Toxicity Index Test Method | IEC 60754-2 |
UV Resistance, minimum with no degradation | ≥500 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 11.5 cm | 4.528 in |
Width, packed | 14.5 cm | 5.709 in |
Length, packed | 25 cm | 9.843 in |
Packaging quantity | 50 |
Weight, gross | 1.12 kg | 2.469 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger kit |
General Specifications
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Self locking hanger |
Dimensions
Maximum Stack Height | 2 |
Height | 59.4 mm | 2.339 in |
Width | 21.1 mm | 0.831 in |
Length | 41.9 mm | 1.650 in |
Compatible Diameter, maximum | 39.5 mm | 1.555 in |
Compatible Diameter, minimum | 35.5 mm | 1.398 in |
Nominal Size | 1-1/4 in |
Material Specifications
Material Type | Polyamide PA12 |
Mechanical Specifications
Maximum Load | 1200 N | 269.771 lbf |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Flammability Test Method | UL 94-HB |
Toxicity Index Test Method | IEC 60754-2 |
UV Resistance, minimum with no degradation | ≥500 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 11.5 cm | 4.528 in |
Width, packed | 14.5 cm | 5.709 in |
Length, packed | 25 cm | 9.843 in |
Packaging quantity | 50 |
Weight, gross | 1.12 kg | 2.469 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse