Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SPX619212342T-43 | E14F20P21

Compact Twin Pentaplexer 617-960/AWS/PCS/WCS/ 3.3-4.2G, dc bypass on low ports, with 4.3-10 connectors

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • New Combining Solution to introduce 5G, 3.5GHz band
  • Industry leading PIM performance
  • New 4.3-10 connectors for improved PIM performance and size reduction
  • Suitable for feeders cables reduction
  • dc/AISG pass-through on low frequency ports
  • Clam shell configuration

Product Classification

Product Type Pentaplexer

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 147 mm | 5.787 in
Width 235 mm | 9.252 in
Depth 92 mm | 3.622 in
Mounting Pipe Diameter Range 43–122 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

dc Pass-through Band 1
Impedance 50 ohm
License Band, Band Pass APT 700 | AWS 1700 | AWS 2000 | CEL 850 | CEL 900 | IMT 2100 | LMR 800 | PCS 1900 | TDD 3500 | USA 600 | USA 700 | WCS 2300

Electrical Specifications, Common Port

Composite Power, RMS 500 W

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method Factory set
dc/AISG Pass-through Path Branch 1
dc/AISG Pass-through, combiner Branch 1
dc/AISG Pass-through, demultiplexer Branch 1
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform
Pass-through Current, maximum 2 A
Voltage 7–30 Vdc

Electrical Specifications, AISG

AISG Carrier 2.176 MHz ± 100 ppm
AISG Pass-through Current, maximum 2 A

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2 1 | 2 1 | 2
Branch 1 2 3 4 5
Port Designation PORT 1 617-960 PORT 2 1850-1995 PORT 3 AWS PORT 4 2305-2360 PORT 5 3300-4200

Electrical Specifications, Band Pass

Frequency Range, MHz 617–960 1850-1995 1695–1780
2110–2200
2305–2360 3300–4200
Insertion Loss, typical, dB 0.15 0.20 0.20 0.25 0.15
Return Loss, typical, dB 21 20 20 20 20
Isolation, minimum, dB 45 @ 1695–1780 2110–2200
50 @ 1850–1995
50 @ 2305–2360
50 @ 3300–4200
40 @ 1695–1780
50 @ 2110–2200
50 @ 2305–2360
50 @ 3300–4200
50 @ 617–960
40 @ 1850–1995
40 @ 2305–2360
50 @ 3300–4200
50 @ 617–960
45 @ 2110–2200
50 @ 1695–1780
50 @ 1850–1995
50 @ 3300–4200
50 @ 617–960
50 @ 1695–1780 2110–2200
50 @ 1850–1995
50 @ 2305–2360
50 @ 617–960
Input Power, RMS, maximum, W 200 200 200 200 200
Input Power, PEP, maximum, W 1,200 1,200 1,200 1,200 800
3rd Order PIM, typical, dBc -161 -161 -161 -161 -161
3rd Order PIM Test Method Two +43 dBm CW Tones Two +43 dBm CW Tones Two +43 dBm CW Tones Two +43 dBm CW Tones Two +43 dBm CW Tones

Block Diagram

Click on image to enlarge.

Mechanical Specifications

Wind Speed, maximum 240 km/h (149 mph)

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Corrosion Test Method IEC 60068-2-11, 30 days
Environmental Test Method ETSI EN 300 019-1-4
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 3.2 L
Weight, without mounting hardware 4.2 kg | 9.259 lb

Product Classification

Product Type Pentaplexer

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 4.3-10 Female
RF Connector Interface Body Style Long neck

Dimensions

Height 147 mm | 5.787 in
Width 235 mm | 9.252 in
Depth 92 mm | 3.622 in
Mounting Pipe Diameter Range 43–122 mm

Electrical Specifications

dc Pass-through Band 1
Impedance 50 ohm
License Band, Band Pass APT 700 | AWS 1700 | AWS 2000 | CEL 850 | CEL 900 | IMT 2100 | LMR 800 | PCS 1900 | TDD 3500 | USA 600 | USA 700 | WCS 2300

Electrical Specifications, Common Port

Composite Power, RMS 500 W

Electrical Specifications, dc Power/Alarm

dc/AISG Pass-through Method Factory set
dc/AISG Pass-through Path Branch 1
dc/AISG Pass-through, combiner Branch 1
dc/AISG Pass-through, demultiplexer Branch 1
Lightning Surge Current 5 kA
Lightning Surge Current Waveform 8/20 waveform
Pass-through Current, maximum 2 A
Voltage 7–30 Vdc

Electrical Specifications, AISG

AISG Carrier 2.176 MHz ± 100 ppm
AISG Pass-through Current, maximum 2 A

Electrical Specifications

Sub-module 1 | 2 1 | 2 1 | 2 1 | 2 1 | 2
Branch 1 2 3 4 5
Port Designation PORT 1 617-960 PORT 2 1850-1995 PORT 3 AWS PORT 4 2305-2360 PORT 5 3300-4200

Electrical Specifications, Band Pass

Frequency Range, MHz 617–960 1850-1995 1695–1780; 2110–2200 2305–2360 3300–4200
Insertion Loss, typical, dB 0.15 0.20 0.20 0.25 0.15
Return Loss, typical, dB 21 20 20 20 20
Isolation, minimum, dB 45 @ 1695–1780 2110–2200; 50 @ 1850–1995; 50 @ 2305–2360; 50 @ 3300–4200 40 @ 1695–1780; 50 @ 2110–2200; 50 @ 2305–2360; 50 @ 3300–4200; 50 @ 617–960 40 @ 1850–1995; 40 @ 2305–2360; 50 @ 3300–4200; 50 @ 617–960 45 @ 2110–2200; 50 @ 1695–1780; 50 @ 1850–1995; 50 @ 3300–4200; 50 @ 617–960 50 @ 1695–1780 2110–2200; 50 @ 1850–1995; 50 @ 2305–2360; 50 @ 617–960
Input Power, RMS, maximum, W 200 200 200 200 200
Input Power, PEP, maximum, W 1,200 1,200 1,200 1,200 800
3rd Order PIM, typical, dBc -161 -161 -161 -161 -161
3rd Order PIM Test Method Two +43 dBm CW Tones Two +43 dBm CW Tones Two +43 dBm CW Tones Two +43 dBm CW Tones Two +43 dBm CW Tones

Mechanical Specifications

Wind Speed, maximum 240 km/h (149 mph)

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Corrosion Test Method IEC 60068-2-11, 30 days
Environmental Test Method ETSI EN 300 019-1-4
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 3.2 L
Weight, without mounting hardware 4.2 kg | 9.259 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence