E11F01P20
Diplexer, DCS 1800/UMTS/WiMAX/LTE, dc pass on 1710–2180 MHz port
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC1726old |
Color | Gray |
Common Port Label | COMM |
Modularity | 1-Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 300 mm | 11.811 in |
Width | 136 mm | 5.354 in |
Depth | 46.2 mm | 1.819 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | DCS 1800 | IMT 2100 | IMT 2600 | PCS 1900 | TDD 2600 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through, combiner | Branch 1 |
dc/AISG Pass-through, demultiplexer | Branch 1 |
Lightning Surge Current | 3 kA |
Lightning Surge Current Waveform | 10/350 waveform |
Electrical Specifications
Sub-module | 1 | 1 |
Branch | 1 | 2 |
Port Designation | PORT 2 1710-2180 | PORT 1 2400-2700 |
License Band | AWS 1700, Band Pass DCS 1800, Band Pass IMT 2100, Band Pass PCS 1900, Band Pass | IMT 2600, Band Pass TDD 2600, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1710–2180 | 2400–2700 |
Insertion Loss, typical, dB | 0.25 | 0.30 |
Return Loss, minimum, dB | 19 | 19 |
Isolation, minimum, dB | 50 | 50 |
3rd Order PIM, typical, dBc | -160 | -160 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 1.9 L |
Weight, net | 4.3 kg | 9.48 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Product Family | CBC1726old |
Color | Gray |
Common Port Label | COMM |
Modularity | 1-Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 300 mm | 11.811 in |
Width | 136 mm | 5.354 in |
Depth | 46.2 mm | 1.819 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Electrical Specifications
Impedance | 50 ohm |
License Band, Band Pass | AWS 1700 | DCS 1800 | IMT 2100 | IMT 2600 | PCS 1900 | TDD 2600 |
Electrical Specifications, dc Power/Alarm
dc/AISG Pass-through, combiner | Branch 1 |
dc/AISG Pass-through, demultiplexer | Branch 1 |
Lightning Surge Current | 3 kA |
Lightning Surge Current Waveform | 10/350 waveform |
Electrical Specifications
Sub-module | 1 | 1 |
Branch | 1 | 2 |
Port Designation | PORT 2 1710-2180 | PORT 1 2400-2700 |
License Band | AWS 1700, Band Pass; DCS 1800, Band Pass; IMT 2100, Band Pass; PCS 1900, Band Pass | IMT 2600, Band Pass; TDD 2600, Band Pass |
Electrical Specifications, Band Pass
Frequency Range, MHz | 1710–2180 | 2400–2700 |
Insertion Loss, typical, dB | 0.25 | 0.30 |
Return Loss, minimum, dB | 19 | 19 |
Isolation, minimum, dB | 50 | 50 |
3rd Order PIM, typical, dBc | -160 | -160 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 1.9 L |
Weight, net | 4.3 kg | 9.48 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse