7707725-00 | i-POI L 7U/2
i-POI™ Active Low Power Point of Interface, USA 700 upper band
Specifications
Specifications
Product Classification
Product Type | Active point of interface, low power |
Product Brand | i-POI™ |
General Specifications
BTS Interface Location, Rx/Tx combined | Front |
DAS Interface Location, Rx from DAS | Front |
DAS Interface, Tx to DAS | QMA Female |
DAS Interface, Tx to DAS, Quantity | 2 |
Note | Test tone at all frequencies in selected DL frequency band |
Electrical Specifications
Composite Output Power per DAS1 DL port | 16 dBm |
Composite Output Power per DAS2 DL port | 16 dBm |
License Band | USA 700 |
Packaging and Weights
Weight, net | 2.7 kg | 5.952 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Active point of interface, low power |
Product Brand | i-POI™ |
General Specifications
BTS Interface Location, Rx/Tx combined | Front |
DAS Interface Location, Rx from DAS | Front |
DAS Interface, Tx to DAS | QMA Female |
DAS Interface, Tx to DAS, Quantity | 2 |
Note | Test tone at all frequencies in selected DL frequency band |
Electrical Specifications
Composite Output Power per DAS1 DL port | 16 dBm |
Composite Output Power per DAS2 DL port | 16 dBm |
License Band | USA 700 |
Packaging and Weights
Weight, net | 2.7 kg | 5.952 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Video
CommScope i-POI - The worlds first integrated, intelligent BTS interface solution
![](https://play.vidyard.com/wsxGrtxZdXiTnZGncusSnK.jpg)
CommScope i-POI - The worlds first integrated, intelligent BTS interface solution
Warranty
Product Compliance Documentation
Product Specification
Video
CommScope i-POI - The worlds first integrated, intelligent BTS interface solution
![](https://play.vidyard.com/wsxGrtxZdXiTnZGncusSnK.jpg)
CommScope i-POI - The worlds first integrated, intelligent BTS interface solution
Warranty
Other Ways to Browse