F1TSR
SMA Male Right Angle for 1/4 in FSJ1-50A cable
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | FSJ1-50A |
General Specifications
Body Style | Right angle |
Cable Family | FSJ1-50A |
Inner Contact Attachment Method | Solder |
Inner Contact Plating | Gold |
Interface | SMA Male |
Mounting Angle | Right angle |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Trimetal |
Dimensions
Height | 11.43 mm | 0.450 in |
Width | 17.02 mm | 0.670 in |
Length | 21.08 mm | 0.830 in |
Right Angle Length | 17.02 mm | 0.670 in |
Diameter | 11.43 mm | 0.450 in |
Nominal Size | 1/4 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Average Power at Frequency | 0.4 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 1000 V |
Inner Contact Resistance, maximum | 3 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 12000 MHz |
Outer Contact Resistance, maximum | 2.5 mOhm |
Peak Power, maximum | 5 kW |
RF Operating Voltage, maximum (vrms) | 500 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–2700 MHz | 1.070 | 29.42 |
2700–4000 MHz | 1.106 | 25.96 |
4000–6000 MHz | 1.200 | 20.83 |
6000–8000 MHz | 1.250 | 19.09 |
8000–10000 MHz | 1.400 | 15.57 |
10000–12000 MHz | 1.500 | 13.98 |
Mechanical Specifications
Connector Retention Tensile Force | 449.27 N | 101.000 lbf |
Coupling Nut Proof Torque | 1.7 N-m | 15.046 in lb |
Coupling Nut Proof Torque Method | IEC 61169-1:9.3.6 |
Coupling Nut Retention Force | 180.02 N | 40.470 lbf |
Coupling Nut Retention Force Method | IEC 61169-1:9.3.11 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-1:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 12.08 g | 0.027 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | FSJ1-50A |
General Specifications
Body Style | Right angle |
Cable Family | FSJ1-50A |
Inner Contact Attachment Method | Solder |
Inner Contact Plating | Gold |
Interface | SMA Male |
Mounting Angle | Right angle |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Trimetal |
Dimensions
Height | 11.43 mm | 0.450 in |
Width | 17.02 mm | 0.670 in |
Length | 21.08 mm | 0.830 in |
Right Angle Length | 17.02 mm | 0.670 in |
Diameter | 11.43 mm | 0.450 in |
Nominal Size | 1/4 in |
Electrical Specifications
Average Power at Frequency | 0.4 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 1000 V |
Inner Contact Resistance, maximum | 3 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 12000 MHz |
Outer Contact Resistance, maximum | 2.5 mOhm |
Peak Power, maximum | 5 kW |
RF Operating Voltage, maximum (vrms) | 500 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
45–2700 MHz | 1.070 | 29.42 |
2700–4000 MHz | 1.106 | 25.96 |
4000–6000 MHz | 1.200 | 20.83 |
6000–8000 MHz | 1.250 | 19.09 |
8000–10000 MHz | 1.400 | 15.57 |
10000–12000 MHz | 1.500 | 13.98 |
Mechanical Specifications
Connector Retention Tensile Force | 449.27 N | 101.000 lbf |
Coupling Nut Proof Torque | 1.7 N-m | 15.046 in lb |
Coupling Nut Proof Torque Method | IEC 61169-1:9.3.6 |
Coupling Nut Retention Force | 180.02 N | 40.470 lbf |
Coupling Nut Retention Force Method | IEC 61169-1:9.3.11 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-1:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 12.08 g | 0.027 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Video
F1TSR SMA Male Right Angle Connector Installation for HELIAX® FSJ1 cables -manual tool MCPT-1412
![](https://play.vidyard.com/ewm3bg55A9wRoYkAw5W1m1.jpg)
F1TSR SMA Male Right Angle Connector Installation for HELIAX® FSJ1 cables -manual tool MCPT-1412
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
F1TSR SMA Male Right Angle Connector Installation for HELIAX® FSJ1 cables -manual tool MCPT-1412
![](https://play.vidyard.com/ewm3bg55A9wRoYkAw5W1m1.jpg)
F1TSR SMA Male Right Angle Connector Installation for HELIAX® FSJ1 cables -manual tool MCPT-1412
Warranty
Other Ways to Browse