TA-MLOC5HF
M-LOC Male Multiport Cluster 5 ports to 4.3-10 Female RL Test Adapter
Specifications
Product Classification
Product Type | Adapter |
Product Brand | HELIAX® |
Product Series | M-LOC |
General Specifications
Body Style | Straight |
Inner Contact Plating | Silver |
Interface | M-LOC Male |
Interface 2 | 4.3-10 Female |
Mounting Angle | Straight |
Outer Contact Plating | Trimetal |
Dimensions
Height | 53.2 mm | 2.094 in |
Width | 100 mm | 3.937 in |
Length | 190.3 mm | 7.492 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD at Frequency | -119 dBm @ 1800 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Connector Impedance | 50 ohm |
Inner Contact Resistance, maximum | 1 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 6000 MHz |
Outer Contact Resistance, maximum | 1 mOhm |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–3.8 GHz | 1.106 | 25.96 |
Mechanical Specifications
Interface Durability | 25 cycles |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Climatic Sequence Test Method | IEC 60068-1 |
Damp Heat Steady State Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 810.85 g | 1.788 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Adapter |
Product Brand | HELIAX® |
Product Series | M-LOC |
General Specifications
Body Style | Straight |
Inner Contact Plating | Silver |
Interface | M-LOC Male |
Interface 2 | 4.3-10 Female |
Mounting Angle | Straight |
Outer Contact Plating | Trimetal |
Dimensions
Height | 53.2 mm | 2.094 in |
Width | 100 mm | 3.937 in |
Length | 190.3 mm | 7.492 in |
Electrical Specifications
3rd Order IMD at Frequency | -119 dBm @ 1800 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Connector Impedance | 50 ohm |
Inner Contact Resistance, maximum | 1 mOhm |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 6000 MHz |
Outer Contact Resistance, maximum | 1 mOhm |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–3.8 GHz | 1.106 | 25.96 |
Mechanical Specifications
Interface Durability | 25 cycles |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Climatic Sequence Test Method | IEC 60068-1 |
Damp Heat Steady State Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 810.85 g | 1.788 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse