114PS-RK
Reattachment Kit for 1-1/4 in LDF6-50 coaxial cable
Specifications
Specifications
Product Classification
Product Type | Reattachment kit |
Product Brand | HELIAX® |
Dimensions
Nominal Size | 1-1/4 in |
Packaging and Weights
Included | Foam separator tool | Garter spring | Saw guide |
Packaging quantity | 1 |
Weight, net | 106 g | 0.234 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Reattachment kit |
Product Brand | HELIAX® |
Dimensions
Nominal Size | 1-1/4 in |
Packaging and Weights
Included | Foam separator tool | Garter spring | Saw guide |
Packaging quantity | 1 |
Weight, net | 106 g | 0.234 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse