Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

ERCAVA7-300M

AVA7-50, HELIAX® Andrew Virtual Air™ Coaxial Cable, corrugated copper, 1-5/8 in, black PE jacket (Halogen free jacketing non-fire-retardant) 300M

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series AVA7-50
Ordering Note CommScope® standard product in Asia Pacific | CommScope® standard product in Europe, the Middle East, and Africa | CommScope® standard product in Mexico, Central America, and South America | CommScope® standard product in the United States and Canada

General Specifications

Product Number 520096502/00 | SZ520096502/00
Flexibility Standard
Jacket Color Black
Performance Note Attenuation values typical, guaranteed within 5%

Dimensions

Cable Length 300 m | 984.252 ft
Diameter Over Dielectric 44.45 mm | 1.75 in
Diameter Over Jacket 51.054 mm | 2.01 in
Inner Conductor OD 18.161 mm | 0.715 in
Outer Conductor OD 46.355 mm | 1.825 in
Nominal Size 1-5/8 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 72.2 pF/m | 22.007 pF/ft
dc Resistance, Inner Conductor 1.435 ohms/km | 0.437 ohms/kft
dc Resistance, Outer Conductor 0.525 ohms/km | 0.16 ohms/kft
dc Test Voltage 15000 V
Inductance 0.187 µH/m | 0.057 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 10000 V
Operating Frequency Band 1 – 2700 MHz
Peak Power 302 kW
Velocity 92 %

Attenuation

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.062 0.019 117.56
1.5 MHz 0.076 0.023 95.88
2.0 MHz 0.088 0.027 82.96
10.0 MHz 0.197 0.060 36.78
20.0 MHz 0.281 0.086 25.84
30.0 MHz 0.346 0.105 21.00
50.0 MHz 0.450 0.137 16.14
85.0 MHz 0.593 0.181 12.25
88.0 MHz 0.603 0.184 12.03
100.0 MHz 0.645 0.197 11.26
108.0 MHz 0.672 0.205 10.81
150.0 MHz 0.798 0.243 9.09
174.0 MHz 0.864 0.263 8.41
200.0 MHz 0.930 0.284 7.81
204.0 MHz 0.940 0.287 7.72
300.0 MHz 1.156 0.352 6.28
400.0 MHz 1.351 0.412 5.37
450.0 MHz 1.441 0.439 5.04
460.0 MHz 1.459 0.445 4.98
500.0 MHz 1.527 0.465 4.76
512.0 MHz 1.547 0.471 4.69
600.0 MHz 1.689 0.515 4.30
700.0 MHz 1.840 0.561 3.95
800.0 MHz 1.982 0.604 3.66
824.0 MHz 2.016 0.614 3.60
894.0 MHz 2.110 0.643 3.44
960.0 MHz 2.197 0.670 3.30
1000.0 MHz 2.249 0.685 3.23
1218.0 MHz 2.517 0.767 2.89
1250.0 MHz 2.554 0.779 2.84
1500.0 MHz 2.838 0.865 2.56
1700.0 MHz 3.053 0.930 2.38
1794.0 MHz 3.151 0.960 2.30
1800.0 MHz 3.157 0.962 2.30
2000.0 MHz 3.359 1.024 2.16
2100.0 MHz 3.457 1.054 2.10
2200.0 MHz 3.554 1.083 2.04
2300.0 MHz 3.649 1.112 1.99
2500.0 MHz 3.836 1.169 1.89
2700.0 MHz 4.017 1.224 1.81

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–800 MHz 1.130 24.30
806–960 MHz 1.130 24.30
1700–2170 MHz 1.130 24.30

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Corrugated copper tube
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 381 mm | 15 in
Minimum Bend Radius, Single Bend 203.2 mm | 8 in
Number of Bends, minimum 15
Number of Bends, typical 50
Tensile Strength 181 kg | 399.036 lb
Bending Moment 47.5 N-m | 420.41 in lb
Flat Plate Crush Strength 1.6 kg/mm | 89.596 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 1.07 kg/m | 0.719 lb/ft

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series AVA7-50
Ordering Note CommScope® standard product in Asia Pacific | CommScope® standard product in Europe, the Middle East, and Africa | CommScope® standard product in Mexico, Central America, and South America | CommScope® standard product in the United States and Canada

General Specifications

Product Number 520096502/00 | SZ520096502/00
Flexibility Standard
Jacket Color Black
Performance Note Attenuation values typical, guaranteed within 5%

Dimensions

Cable Length 300 m | 984.252 ft
Diameter Over Dielectric 44.45 mm | 1.75 in
Diameter Over Jacket 51.054 mm | 2.01 in
Inner Conductor OD 18.161 mm | 0.715 in
Outer Conductor OD 46.355 mm | 1.825 in
Nominal Size 1-5/8 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 72.2 pF/m | 22.007 pF/ft
dc Resistance, Inner Conductor 1.435 ohms/km | 0.437 ohms/kft
dc Resistance, Outer Conductor 0.525 ohms/km | 0.16 ohms/kft
dc Test Voltage 15000 V
Inductance 0.187 µH/m | 0.057 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 10000 V
Operating Frequency Band 1 – 2700 MHz
Peak Power 302 kW
Velocity 92 %

Attenuation

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.062 0.019 117.56
1.5 MHz 0.076 0.023 95.88
2.0 MHz 0.088 0.027 82.96
10.0 MHz 0.197 0.060 36.78
20.0 MHz 0.281 0.086 25.84
30.0 MHz 0.346 0.105 21.00
50.0 MHz 0.450 0.137 16.14
85.0 MHz 0.593 0.181 12.25
88.0 MHz 0.603 0.184 12.03
100.0 MHz 0.645 0.197 11.26
108.0 MHz 0.672 0.205 10.81
150.0 MHz 0.798 0.243 9.09
174.0 MHz 0.864 0.263 8.41
200.0 MHz 0.930 0.284 7.81
204.0 MHz 0.940 0.287 7.72
300.0 MHz 1.156 0.352 6.28
400.0 MHz 1.351 0.412 5.37
450.0 MHz 1.441 0.439 5.04
460.0 MHz 1.459 0.445 4.98
500.0 MHz 1.527 0.465 4.76
512.0 MHz 1.547 0.471 4.69
600.0 MHz 1.689 0.515 4.30
700.0 MHz 1.840 0.561 3.95
800.0 MHz 1.982 0.604 3.66
824.0 MHz 2.016 0.614 3.60
894.0 MHz 2.110 0.643 3.44
960.0 MHz 2.197 0.670 3.30
1000.0 MHz 2.249 0.685 3.23
1218.0 MHz 2.517 0.767 2.89
1250.0 MHz 2.554 0.779 2.84
1500.0 MHz 2.838 0.865 2.56
1700.0 MHz 3.053 0.930 2.38
1794.0 MHz 3.151 0.960 2.30
1800.0 MHz 3.157 0.962 2.30
2000.0 MHz 3.359 1.024 2.16
2100.0 MHz 3.457 1.054 2.10
2200.0 MHz 3.554 1.083 2.04
2300.0 MHz 3.649 1.112 1.99
2500.0 MHz 3.836 1.169 1.89
2700.0 MHz 4.017 1.224 1.81

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–800 MHz 1.130 24.30
806–960 MHz 1.130 24.30
1700–2170 MHz 1.130 24.30

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Corrugated copper tube
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 381 mm | 15 in
Minimum Bend Radius, Single Bend 203.2 mm | 8 in
Number of Bends, minimum 15
Number of Bends, typical 50
Tensile Strength 181 kg | 399.036 lb
Bending Moment 47.5 N-m | 420.41 in lb
Flat Plate Crush Strength 1.6 kg/mm | 89.596 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 1.07 kg/m | 0.719 lb/ft

Product Specification

Product Specification

Recommended for You

Recommended for You