Indoor/Outdoor Low Smoke Zero Halogen / 96F Microsheath Breakout Fiber Optic Cable - Black
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LN |
General Specifications
Cable Type | Stranded microsheath tube |
Subunit Type | Gel-free |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | 0000M 8 x 12SM G.657.A1 SWE LSZH TDC -NET A/S - Lyslederkabel - GIV AGT - USYNLIGT LASERLYS COMMSCOPE UK [YYYY/WW] – [serial number] |
Subunit, quantity | 8 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 96 |
Dimensions
Cable Length | 500 m | 1640.420 ft |
Buffer Tube/Subunit Diameter | 1.4 mm | 0.055 in |
Diameter Over Jacket | 6.8 mm | 0.268 in |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 100 mm | 3.937 in |
Minimum Bend Radius, unloaded | 70 mm | 2.756 in |
Tensile Load, long term, maximum | 200 N | 44.962 lbf |
Tensile Load, short term, maximum | 900 N | 202.328 lbf |
Cable Crush Resistance, maximum | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-21 E3 |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1-21 E4 |
Strain Test Method | IEC 60794-1-21 E1 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.657.A1 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.25 dB/km @ 1,550 nm | 0.27 dB/km @ 1,490 nm | 0.27 dB/km @ 1,625 nm | 0.36 dB/km @ 1,310 nm |
Standards Compliance | TIA-492CAAB (OS2) |
Environmental Specifications
Installation temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Water Penetration | 336 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
Cable weight | 47 kg/km | 31.583 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-LN |
General Specifications
Cable Type | Stranded microsheath tube |
Subunit Type | Gel-free |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | 0000M 8 x 12SM G.657.A1 SWE LSZH TDC -NET A/S - Lyslederkabel - GIV AGT - USYNLIGT LASERLYS COMMSCOPE UK [YYYY/WW] – [serial number] |
Subunit, quantity | 8 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 96 |
Dimensions
Cable Length | 500 m | 1640.420 ft |
Buffer Tube/Subunit Diameter | 1.4 mm | 0.055 in |
Diameter Over Jacket | 6.8 mm | 0.268 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 100 mm | 3.937 in |
Minimum Bend Radius, unloaded | 70 mm | 2.756 in |
Tensile Load, long term, maximum | 200 N | 44.962 lbf |
Tensile Load, short term, maximum | 900 N | 202.328 lbf |
Cable Crush Resistance, maximum | 10 N/mm | 57.101 lb/in |
Compression Test Method | IEC 60794-1-21 E3 |
Impact | 2 N-m | 17.701 in lb |
Impact Test Method | IEC 60794-1-21 E4 |
Strain Test Method | IEC 60794-1-21 E1 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1 E7 |
Optical Specifications
Fiber Type | G.657.A1 |
Optical Specifications, Wavelength Specific
Attenuation, maximum | 0.25 dB/km @ 1,550 nm | 0.27 dB/km @ 1,490 nm | 0.27 dB/km @ 1,625 nm | 0.36 dB/km @ 1,310 nm |
Standards Compliance | TIA-492CAAB (OS2) |
Environmental Specifications
Installation temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s1a |
EN50575 CPR Cable EuroClass Droplets Rating | d0 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
Water Penetration | 336 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Environmental Test Specifications
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
Cable weight | 47 kg/km | 31.583 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse