FJ-1S7-SCSC
HELIAX® Discrete, 1 single mode fiber, 7 mm armored cable, flexible breakout, SC to SC, variant length
Configure Product Variants
Product Variants
Configure and display product variants of FJ-1S7-SCSC by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | ||
---|---|---|---|
No configured items found. |
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | FJ |
General Specifications
Construction Type | Direct fiber tail |
Interface, Connector A | SC/UPC |
Interface Body Style, connector A | Straight |
Interface, Connector B | SC/UPC |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 1 |
Dimensions
Breakout Length, connector A | 100.000 mm | 3.937 in |
Breakout Length, connector B | 100.000 mm | 3.937 in |
Cable Assembly Length Range (m) | 2 – 100 |
Diameter Over Jacket | 7 mm | 0.276 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius | 70 mm | 2.756 in |
Optical Specifications
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.5 dB |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Environmental Space | Outdoor |
Packaging and Weights
Cable weight | 40 kg/km | 26.879 lb/kft |
Product Classification
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | FJ |
General Specifications
Construction Type | Direct fiber tail |
Interface, Connector A | SC/UPC |
Interface Body Style, connector A | Straight |
Interface, Connector B | SC/UPC |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 1 |
Dimensions
Breakout Length, connector A | 100.000 mm | 3.937 in |
Breakout Length, connector B | 100.000 mm | 3.937 in |
Cable Assembly Length Range (m) | 2 – 100 |
Diameter Over Jacket | 7 mm | 0.276 in |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius | 70 mm | 2.756 in |
Optical Specifications
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.5 dB |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Environmental Space | Outdoor |
Packaging and Weights
Cable weight | 40 kg/km | 26.879 lb/kft |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Product Compliance Documentation
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist
Warranty
Other Ways to Browse