F1-BSFNM-M6-HF
FSJ1-50A SureFlex® Jumper with interface types N Male and SMA Female Bulkhead, 0.6 Meters
Specifications
Product Classification
Product Type | Wireless transmission cable assembly |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Bulkhead |
Interface, Connector A | N Male |
Interface, Connector B | SMA Female |
Specification Sheet Revision Level | A |
Dimensions
Length | 0.6 m | 1.969 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
10–18000 MHz | 1.577 | 13.00 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Product Classification
Product Type | Wireless transmission cable assembly |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Bulkhead |
Interface, Connector A | N Male |
Interface, Connector B | SMA Female |
Specification Sheet Revision Level | A |
Dimensions
Length | 0.6 m | 1.969 ft |
Cable Length Unit | Meters |
Nominal Size | 1/4 in |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
10–18000 MHz | 1.577 | 13.00 |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Documentation & Downloads
Calculator
Product Specification
Warranty
Calculator
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse