UC1B682
- Available in:
- North America
Specifications
Product Classification
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Twisted pair patch cord |
Product Series | UC |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | U/UTP (unshielded) |
Conductor Type | Solid |
Interface, Connector A | RJ45 plug |
Interface Feature, connector A | Standard |
Interface, Connector B | Information outlet |
Interface Feature, connector B | Standard |
Pairs, quantity | 4 |
Wiring | T568B |
Electrical Specifications
dc Resistance, maximum | 0.3 ohm |
Safety Voltage Rating | 300 V |
Material Specifications
Contact Plating Material | Precious metals |
Material Type | Copper alloy | Polycarbonate |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Plug Retention Force, minimum | 133 N | 29.9 lbf |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flammability Rating | UL 94 V-0 |
Safety Standard | ETL | cETL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | North America |
Portfolio | Uniprise® |
Product Type | Twisted pair patch cord |
Product Series | UC |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | U/UTP (unshielded) |
Conductor Type | Solid |
Interface, Connector A | RJ45 plug |
Interface Feature, connector A | Standard |
Interface, Connector B | Information outlet |
Interface Feature, connector B | Standard |
Pairs, quantity | 4 |
Wiring | T568B |
Electrical Specifications
dc Resistance, maximum | 0.3 ohm |
Safety Voltage Rating | 300 V |
Material Specifications
Contact Plating Material | Precious metals |
Material Type | Copper alloy | Polycarbonate |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Plug Retention Force, minimum | 133 N | 29.9 lbf |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flammability Rating | UL 94 V-0 |
Safety Standard | ETL | cETL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse