PS-LCC-57V-2000
PowerShift® 7,695 Watt Constant Voltage DC-DC Converter
Features and Benefits
- Reduced capital/operating expenditures
- Engineering flexibility
- Future-ready design
Specifications
Product Classification
Product Type | DC/DC Converter |
Product Brand | PowerShift® |
General Specifications
Circuits per Module, quantity | 1 circuit per module | 3 independent modules (rear install) |
Input/Output Interface | Front 2 input / 3 output |
Dimensions
Height | 41.402 mm | 1.63 in |
Width | 482.600 mm | 19 in |
Depth | 351.79 mm | 13.85 in |
Electrical Specifications
Input Current Range | 0-219 A @ -38Vdc |
Input Voltage Range | -38 to -57 Vdc |
Input Voltage, nominal | -54 Vdc |
Output Current Range | 0–45 A |
Output Power Connections, quantity | 3 |
Output Power per Circuit, maximum | 2565 W |
Output Voltage, nominal | -57 Vdc |
Electrical Safety Standard | CE | UL | cUL |
Power Efficiency, nominal | 96 % |
Total Output Power | 7695 W |
Environmental Specifications
Relative Humidity | 95%, non-condensing |
Ambient Temperature | -40 °C | -40 °F | 55 °C | 131.000 °F |
Mean Time Between Failures (MTBF) at Temperature | 300,000 h @ 25 °C |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 7.484 kg | 16.5 lb |
Product Classification
Product Type | DC/DC Converter |
Product Brand | PowerShift® |
General Specifications
Circuits per Module, quantity | 1 circuit per module | 3 independent modules (rear install) |
Input/Output Interface | Front 2 input / 3 output |
Dimensions
Height | 41.402 mm | 1.63 in |
Width | 482.600 mm | 19 in |
Depth | 351.79 mm | 13.85 in |
Electrical Specifications
Input Current Range | 0-219 A @ -38Vdc |
Input Voltage Range | -38 to -57 Vdc |
Input Voltage, nominal | -54 Vdc |
Output Current Range | 0–45 A |
Output Power Connections, quantity | 3 |
Output Power per Circuit, maximum | 2565 W |
Output Voltage, nominal | -57 Vdc |
Electrical Safety Standard | CE | UL | cUL |
Power Efficiency, nominal | 96 % |
Total Output Power | 7695 W |
Environmental Specifications
Relative Humidity | 95%, non-condensing |
Ambient Temperature | -40 °C | -40 °F | 55 °C | 131.000 °F |
Mean Time Between Failures (MTBF) at Temperature | 300,000 h @ 25 °C |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 7.484 kg | 16.5 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse