1933560-1
- Available in:
- Asia
- Latin America
- North America
Equipment Rack, 2-post, vertical cable management
Specifications
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Vertical cable management |
General Specifications
Configuration Type | Double-sided |
Color | Black |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 480.7 mm | 18.925 in |
Depth | 152.4 mm | 6 in |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Kit |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Vertical cable management |
General Specifications
Configuration Type | Double-sided |
Color | Black |
Dimensions
Height | 2133.6 mm | 84 in |
Width | 480.7 mm | 18.925 in |
Depth | 152.4 mm | 6 in |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Kit |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse