Fiber Optic MPO-LC Module, XG, 12 LC/UPC adapters, Multimode OM4 fiber, aqua
Specifications
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
General Specifications
Functionality | Breakout |
Adapters, quantity, front | 6 |
Body Style | Duplex | Straight orientation |
Color, front | Black |
Color, housing | Black |
Color, rear | Black |
Interface, front | LC/UPC |
Interface, rear | MPO |
Interface Feature, rear | Standard |
Total Ports, quantity, front | 12 |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Portfolio | CommScope® |
Product Type | Fiber module |
General Specifications
Functionality | Breakout |
Adapters, quantity, front | 6 |
Body Style | Duplex | Straight orientation |
Color, front | Black |
Color, housing | Black |
Color, rear | Black |
Interface, front | LC/UPC |
Interface, rear | MPO |
Interface Feature, rear | Standard |
Total Ports, quantity, front | 12 |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse