LSA-PLUS® Earth Module
Specifications
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Earth module |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
ANSI/TIA Category | 3 |
Color | Red |
Mounting | Backmount frames |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Material Specifications
Material Type | Polybutylene terephthalate (PBT) |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Product Classification
Regional Availability | EMEA |
Product Type | Earth module |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
ANSI/TIA Category | 3 |
Color | Red |
Mounting | Backmount frames |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Material Specifications
Material Type | Polybutylene terephthalate (PBT) |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse