7758822-GR
Replacement radome for HX6 and USX6 antennas
Specifications
Product Classification
Product Type | Radome replacement |
General Specifications
Color | Gray |
Material Specifications
Material Type | Fabric |
Packaging and Weights
Included | Radome |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Radome replacement |
General Specifications
Color | Gray |
Material Specifications
Material Type | Fabric |
Packaging and Weights
Included | Radome |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse