MCPT-L5-S
Base Product: MANUAL-PREP-TOOLS
Manual Cable Preparation Tool for 7/8 in coaxial cable LDF5 connectors
Specifications
Product Classification
Product Type | Tool |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Prepares cable for connector attachment |
Cutting Blade Life | 500 cable preparations |
Cutting Blades Included | 4 |
Jacket Blades Included | 2 |
Tool Type | Manual cable preparation tool |
Dimensions
Nominal Size | 7/8 in |
Wrench Opening | 0.000 mm | 0 in |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Height, packed | 101.6 mm | 4 in |
Width, packed | 127 mm | 5 in |
Length, packed | 177.8 mm | 7 in |
Packaging quantity | 1 |
Weight, gross | 0.27 kg | 0.595 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Tool |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Application | Prepares cable for connector attachment |
Cutting Blade Life | 500 cable preparations |
Cutting Blades Included | 4 |
Jacket Blades Included | 2 |
Tool Type | Manual cable preparation tool |
Dimensions
Nominal Size | 7/8 in |
Wrench Opening | 0.000 mm | 0 in |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Height, packed | 101.6 mm | 4 in |
Width, packed | 127 mm | 5 in |
Length, packed | 177.8 mm | 7 in |
Packaging quantity | 1 |
Weight, gross | 0.27 kg | 0.595 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse