WT-MMP-7
Mini Monopole for Stackable Pod Mount Assembly, 7 ft
Specifications
Product Classification
Product Type | Water tower mount |
General Specifications
Mounting | Stackable pod mount |
Pipe, quantity | 0 |
Dimensions
Height | 1320.8 mm | 52 in |
Width | 1320.8 mm | 52 in |
Length | 2133.6 mm | 84 in |
Compatible Diameter | 1219.2 mm | 48 in |
Pipe Outer Diameter | 355.6 mm | 14 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Pole | Safety-climb | Step bolts |
Packaging quantity | 1 |
Weight, net | 362.919 kg | 800.1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Water tower mount |
General Specifications
Mounting | Stackable pod mount |
Pipe, quantity | 0 |
Dimensions
Height | 1320.8 mm | 52 in |
Width | 1320.8 mm | 52 in |
Length | 2133.6 mm | 84 in |
Compatible Diameter | 1219.2 mm | 48 in |
Pipe Outer Diameter | 355.6 mm | 14 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Pole | Safety-climb | Step bolts |
Packaging quantity | 1 |
Weight, net | 362.919 kg | 800.1 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse