Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MTC3619

Base Product: MC-K-SERIES

Monopole T-Frame kit with VSR Reinforcement and Work Platforms, 15 in to 50 in OD, 12 ft 6 in face, includes (12) 2-3/8in x 96in pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Monopole T-frame kit

General Specifications

Mounting Monopole, 381–1270 mm (15–50 in) OD
Pipe, quantity 12
Sectors, quantity 3

Dimensions

Height 2438.4 mm | 96 in
Face Width 3.81 m | 12.5 ft
Width 3810 mm | 150 in
Pipe Length 2438.4 mm | 96 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 381.000 mm | 15 in
Pipe Outer Diameter 60.960 mm | 2.4 in
Stand-off Distance 914.4 mm | 36 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Cellular pipe frames | Pipe mounts | Platform | Ring mount | Stand-off arms
Packaging quantity 1
Weight, net 985.919 kg | 2173.58 lb

Product Classification

Product Type Monopole T-frame kit

General Specifications

Mounting Monopole, 381–1270 mm (15–50 in) OD
Pipe, quantity 12
Sectors, quantity 3

Dimensions

Height 2438.4 mm | 96 in
Face Width 3.81 m | 12.5 ft
Width 3810 mm | 150 in
Pipe Length 2438.4 mm | 96 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 381.000 mm | 15 in
Pipe Outer Diameter 60.960 mm | 2.4 in
Stand-off Distance 914.4 mm | 36 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Cellular pipe frames | Pipe mounts | Platform | Ring mount | Stand-off arms
Packaging quantity 1
Weight, net 985.919 kg | 2173.58 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification