Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

P40-312X174

Base Product: GALV-STEEL-PIPE

VZWSMART 174" PIPE 3 SCH40 (3.5" OD X 0.216" THK)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Portfolio CommScope®
Product Type Plain end pipe
Ordering Note CommScope® non-standard product
Warranty One year

General Specifications

Pipe, quantity 1

Dimensions

Length 4419.600 mm | 174 in
Pipe Length 4419.600 mm | 174 in
Pipe Outer Diameter 88.900 mm | 3.5 in
Material Thickness 5.486 mm | 0.216 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 49.44 kg | 108.996 lb

Product Classification

Portfolio CommScope®
Product Type Plain end pipe
Ordering Note CommScope® non-standard product
Warranty One year

General Specifications

Pipe, quantity 1

Dimensions

Length 4419.600 mm | 174 in
Pipe Length 4419.600 mm | 174 in
Pipe Outer Diameter 88.900 mm | 3.5 in
Material Thickness 5.486 mm | 0.216 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 49.44 kg | 108.996 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification