Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT651240218

Base Product: GALV-STEEL-PIPE

Plain End Pipe, 2-3/8 in OD x 240 in .218" A500C 46Ksi

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Plain end pipe

General Specifications

Pipe, quantity 1

Dimensions

Length 6096.000 mm | 240 in
Pipe Length 6096.000 mm | 240 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Material Thickness 5.537 mm | 0.218 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C
Material Strength 46 KSI

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 46 kg | 101.413 lb

Product Classification

Product Type Plain end pipe

General Specifications

Pipe, quantity 1

Dimensions

Length 6096.000 mm | 240 in
Pipe Length 6096.000 mm | 240 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Material Thickness 5.537 mm | 0.218 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C
Material Strength 46 KSI

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 46 kg | 101.413 lb

Product Specification

Product Specification